??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
22540.0361 Grub Screw
HELP_VARIABLE
Company
Halder
Description
EH 22540. - Grub Screws with thrust point DIN 6332 / with internal hexagon
Bill of material
22540.0361 Grub Screw
BESTNR
Ref. No.
22540.0361
AUS
Version
with internal hexagon
MAT
Material
Steel
D1
Thread
M 6
L1
30 mm
D2
h11
4.5 mm
D3
4.0 mm
L2
6.0 mm
L3
2.5 mm
L4
~
 32.1 mm
L5
~
mm
SW
3 mm
G
Weight
4.3 g
Embedded user actions